26.10.2 Channel Control B Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CHCTRLBk |
| Offset: | 0x54 + k*0x50 [k=0..11] |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, CHCTRLAk.ENABLE =1 write protect |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CRCEN | CASTEN | PATEN | PATLEN | PIGNEN | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TRIG[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BYTORD[1:0] | WBOEN | PR[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W/HS/HC | R/W/HS/HC | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RAS[2:0] | WAS[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 31 – CRCEN CRC Enable Bit
| Value | Description |
|---|---|
| 0 | CRC module is disabled for this channel and transfers bypass the CRC module |
| 1 | CRC module is enabled for this channel and transfers are routed through the CRC module |
Bit 29 – CASTEN Cell Auto Start Enable of Ensuing Transfers for this channel.
| Value | Description |
|---|---|
| 0 | The start of each cell transfer in a block transfer will be delayed until requested by a start trigger. |
| 1 | Transfer a complete block of data on a single start trigger event. The first cell transfer will be delayed until requested by an start trigger. Once started it will continue processing additional cells continuously without any additional starting event until a block is finished. |
Bit 26 – PATEN Channel Pattern Match Abort Enable
| Value | Description |
|---|---|
| 0 | Pattern match is disabled |
| 1 | Abort transfer and clear CHCTRLAk.ENABLE on pattern match |
Bit 25 – PATLEN Pattern Match Length
| Value | Description |
|---|---|
| 0 | 1 byte length |
| 1 | 2 byte length |
Bit 24 – PIGNEN Enable Pattern Ignore Byte
| Value | Description |
|---|---|
| 0 | Disable this feature. |
| 1 | Treat any byte that matches PIGN bits as a don’t care when pattern matching is enabled. |
Bits 23:16 – TRIG[7:0] Trigger that can Start a Channel Transfer
If programed to a value greater than the maximum trigger index listed in Table 25-3, all external triggers are disabled. Only software triggering is available.
k= Peripheral request connected, where k is a
value from 2 to 90
| Value | Description |
|---|---|
| 0 | External events disabled, only software trigger can start a transfer. |
| 1 | Event system trigger (evsys_dma_chstrt_evt[k]) ifk< 24 otherwise reserved |
Bits 15:14 – BYTORD[1:0] Byte Order
Byte swapping takes place prior to sending data into the destination.
| Value | Description |
|---|---|
| 11 | Bytes Swapped as: 3→2 / 2→3 / 1→0 / 0→1 |
| 10 | Bytes Swapped as: 3→1 / 2→0 / 1→3 / 0→2 |
| 01 | Bytes Swapped as: 3→0 / 2→1 / 1→2 / 0→3 |
| 00 | Unchanged |
Bit 13 – WBOEN Write Byte Order Enable
| Value | Description |
|---|---|
| 0 | Write source data unchanged. |
| 1 | Write out data according to BYTORD[1:0]. |
Bits 9:8 – PR[1:0] Channel Priority Level
Sets the priority level of the channel. Reading back this value returns the current priority level of the channel. If EVAUXACT=1, hardware may adjust the priority level.
| Value | Description |
|---|---|
| 11 | Channel has priority 4 (highest) |
| 10 | Channel has priority 3 |
| 01 | Channel has priority 2 |
| 00 | Channel has priority 1 |
Bits 6:4 – RAS[2:0] Channel Read Address Sequence
Sets the read address and transfer size.
| Value | Description |
|---|---|
| 111 | Reserved |
| 110 | Reserved |
| 101 | Fixed address word (32-bit) burst transfer |
| 100 | Fixed address of halfword (16-bit) operand (single half-word aligned address) |
| 011 | Fixed byte address (single byte address with enable based upon 2 LSBs) |
| 010 | Auto increment address and transfer size. |
| 001 | Incrementing address +2 with transfers of halfword operands |
| 000 | Incrementing address +1 with transfers of byte operands |
Bits 2:0 – WAS[2:0] Channel Write Address Sequence
| Value | Description |
|---|---|
| 111 | Reserved |
| 110 | Reserved |
| 101 | Fixed address word (32-bit) burst transfer |
| 100 | Fixed address of halfword (16-bit) operand (single half-word aligned address) |
| 011 | Fixed byte address (single byte address with enable based upon 2 LSBs) |
| 010 | Auto increment address and transfer size. |
| 001 | Incrementing address +2 with transfers of halfword operands |
| 000 | Incrementing address +1 with transfers of byte operands |