21.6.7 Peripheral BUS Clock Enable Mask3 Register

Note: AHB = Advanced High-performance Bus

APB = Advanced Peripheral Bus

Table 21-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CLKMSK3
Offset: 0x48
Reset: 0x0007_FFFF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MSK19MSK18MSK17MSK16 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 15141312111098 
 MSK15MSK14MSK13MSK12MSK11MSK10MSK9MSK8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 MSK7MSK6MSK5MSK4MSK3MSK2MSK1MSK0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 – MSKn Clock Enable Mask n

Bit NumberModule
0SERCOM4_APB
1SERCOM5_APB
2SERCOM6_APB
3SERCOM7_APB
4TCC4_APB
5TCC5_APB
6TCC6_APB
7TCC7_APB
8ADC_APB
9AC_APB
10PTC_APB
11I2S_APB
12PCC_APB
13CCL_APB
14PDEC_APB
15ETH_APB
16TRNG_APB
17USB_APB
18EBI_APB
19BSDAP_APB