21.6.5 Peripheral BUS Clock Enable Mask1 Register

Note: AHB = Advanced High-performance Bus

APB = Advanced Peripheral Bus

Table 21-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CLKMSK1
Offset: 0x40
Reset: 0x0006_FFFF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MSK19MSK18   
Access R/WR/W 
Reset 10 
Bit 15141312111098 
 MSK15MSK14MSK13MSK12MSK11MSK10   
Access R/WR/WR/WR/WR/WR/W 
Reset 001111 
Bit 76543210 
 MSK7MSK6MSK5  MSK2MSK1MSK0 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bits 18, 19 – MSKn Clock Enable Mask n

Bits 10, 11, 12, 13, 14, 15 – MSKn Clock Enable Mask n

Bits 5, 6, 7 – MSKn Clock Enable Mask n

Bits 0, 1, 2 – MSKn Clock Enable Mask n

Bit NumberModule
0DSU_APB
1FCR_APB
2FCW_APB
5RSTC_APB
6OSCCTRL_APB
7OSC32KCTRL_APB
10FREQM_APB
11WDT_APB
12RTC_APB
13EIC_APB
14PAC_APB
15TRAM_APB
18MBISTINTF_APB
19TDM_APB