21.6.8 On Demand Clock OFF Register

Table 21-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ODOFF
Offset: 0x60
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ODMSK 
Access R/W 
Reset 0 

Bit 0 – ODMSK On Demand Clock Control

ValueDescription
0On demand clock feature is available for peripheral.
1On demand clock feature is disabled for peripheral.