21.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | INTENCLR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CKRDY | |||||||||
| 0x04 | INTENSET | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CKRDY | |||||||||
| 0x08 | INTFLAG | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CKRDY | |||||||||
0x0C ... 0x3B | Reserved | |||||||||
| 0x3C | CLKMSK0 | 31:24 | ||||||||
| 23:16 | MSK22 | MSK21 | MSK20 | MSK19 | MSK18 | MSK17 | MSK16 | |||
| 15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK9 | MSK8 | ||||
| 7:0 | MSK3 | |||||||||
| 0x40 | CLKMSK1 | 31:24 | ||||||||
| 23:16 | MSK19 | MSK18 | ||||||||
| 15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | ||||
| 7:0 | MSK7 | MSK6 | MSK5 | MSK2 | MSK1 | MSK0 | ||||
| 0x44 | CLKMSK2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | |||
| 7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK2 | MSK1 | MSK0 | |||
| 0x48 | CLKMSK3 | 31:24 | ||||||||
| 23:16 | MSK19 | MSK18 | MSK17 | MSK16 | ||||||
| 15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | ||
| 7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK3 | MSK2 | MSK1 | MSK0 | ||
0x4C ... 0x5F | Reserved | |||||||||
| 0x60 | ODOFF | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ODMSK |