21.6.4 Peripheral BUS Clock Enable Mask0 Register

Note: AHB = Advanced High-performance Bus

APB = Advanced Peripheral Bus

Table 21-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CLKMSK0
Offset: 0x3C
Reset: 0x007F_FFFF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  MSK22MSK21MSK20MSK19MSK18MSK17MSK16 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000100 
Bit 15141312111098 
 MSK15MSK14MSK13MSK12  MSK9MSK8 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 76543210 
     MSK3    
Access R/W 
Reset 1 

Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22 – MSKn Clock Enable Mask

Bits 8, 9 – MSKn Clock Enable Mask

Bit 3 – MSK3 Clock Enable Mask

Bit NumberModule
3DSU_AHB
4FCR_AHB
5FCW_AHB
6PAC_AHB
8DMA0_AHB
9DMA1_AHB
12PRM_AHB
13CAN0_AHB
14CAN1_AHB
15ETH_AHB
16SQI_AHB
17SDMMC0_AHB
18SDMMC1_AHB
19USBFS_AHB
20USBHS_AHB
21EBI_AHB
22HSM_AHB