23.8.3 Interrupt Flag Status and Clear
| Name: | INTFLAG |
| Offset: | 0x08 |
| Reset: | 0x0000010X - X= determined from NVM User Row (0xX=0bx00y) |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VCORERDY | APWSRDY | VREGRDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| B33SRDY | BOD33DET | BOD33RDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | y |
Bit 10 – VCORERDY VDDCORE Voltage Ready
This flag is cleared by writing a '1 to it.
This flag is set on a zero-to-one transition of the VDDCORE Ready bit in the Status register (STATUS.VCORERDY) and will generate an interrupt request if INTENSET.VCORERDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VCORERDY interrupt flag.
Bit 9 – APWSRDY Automatic Power Switch Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the Automatic Power Switch Ready bit in the Status register (STATUS.APWSRDY) and will generate an interrupt request if INTENSET.APWSRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the APWSRDY interrupt flag.
Bit 8 – VREGRDY Voltage Regulator Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the Voltage Regulator Ready bit in the Status register (STATUS.VREGRDY) and will generate an interrupt request if INTENSET.VREGRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VREGRDY interrupt flag.
Bit 2 – B33SRDY BOD33 Synchronization Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the BOD33 Synchronization Ready bit in the Status register (STATUS.B33SRDY) and will generate an interrupt request if INTENSET.B33SRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the BOD33 Synchronization Ready interrupt flag.
Bit 1 – BOD33DET BOD33 Detection
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the BOD33 Detection bit in the Status register (STATUS.BOD33DET) and will generate an interrupt request if INTENSET.BOD33DET=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the BOD33 Detection interrupt flag.
Bit 0 – BOD33RDY BOD33 Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the BOD33 Ready bit in the Status register (STATUS.BOD33RDY) and will generate an interrupt request if INTENSET.BOD33RDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the BOD33 Ready interrupt flag.
The BOD33 can be enabled.
References: