23.8.5 Brown-Out Detector (BOD33) Control
| Name: | BOD33 |
| Offset: | 0x10 |
| Reset: | Determined from NVM User Row |
| Property: | Write-Synchronized, Enable-Protected, PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BKUPLEVEL[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LEVEL[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PSEL[3:0] | VMON | ACTCFG | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNBKUP | RUNSTDBY | STDBYCFG | ACTION[1:0] | HYST | ENABLE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | y | y | 0 | z | ||
Bits 29:24 – BKUPLEVEL[5:0] BOD33 Threshold Level on VBAT or in Backup Sleep Mode
These bits set the triggering voltage threshold for the BOD33 when the BOD33 monitors VBAT or in backup sleep mode.
This bit field is not synchronized.
Bits 21:16 – LEVEL[5:0] BOD33 Threshold Level on VDD
These bits set the triggering voltage threshold for the BOD33 when the BOD33 monitors the VDD.
These bits are loaded from NVM User Row at start-up.
This bit field is not synchronized.
Bits 15:12 – PSEL[3:0] Prescaler Select
Selects the prescaler divide-by output for the BOD33 sampling mode. The input clock comes from the OSCULP32K 1KHz output.
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV2 | Divide clock by 2 |
| 0x1 | DIV4 | Divide clock by 4 |
| 0x2 | DIV8 | Divide clock by 8 |
| 0x3 | DIV16 | Divide clock by 16 |
| 0x4 | DIV32 | Divide clock by 32 |
| 0x5 | DIV64 | Divide clock by 64 |
| 0x6 | DIV128 | Divide clock by 128 |
| 0x7 | DIV256 | Divide clock by 256 |
| 0x8 | DIV512 | Divide clock by 512 |
| 0x9 | DIV1024 | Divide clock by 1024 |
| 0xA | DIV2048 | Divide clock by 2048 |
| 0xB | DIV4096 | Divide clock by 4096 |
| 0xC | DIV8192 | Divide clock by 8192 |
| 0xD | DIV16384 | Divide clock by 16384 |
| 0xE | DIV32768 | Divide clock by 32768 |
| 0xF | DIV65536 | Divide clock by 65536 |
Bit 10 – VMON Voltage Monitored in Active and Standby Mode
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | The BOD33 monitors the VDD power pin in active and standby mode. |
| 1 | The BOD33 monitors the VBAT power pin in active and standby mode. |
Bit 8 – ACTCFG BOD33 Configuration in Active Sleep Mode
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | In active mode, the BOD33 operates in continuous mode. |
| 1 | In active mode, the BOD33 operates in sampling mode. |
Bit 7 – RUNBKUP BOD33 Configuration in Backup Sleep Mode
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | In backup sleep mode, the BOD33 is disabled. |
| 1 | In backup sleep mode, the BOD33 is enabled and configured in sampling mode. |
Bit 6 – RUNSTDBY Run in Standby
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | In standby sleep mode, the BOD33 is disabled. |
| 1 | In standby sleep mode, the BOD33 is enabled. |
Bit 5 – STDBYCFG BOD33 Configuration in Standby Sleep Mode
If the RUNSTDBY bit is set to '1', the STDBYCFG bit sets the BOD33 configuration in standby sleep mode.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | In standby sleep mode, the BOD33 is enabled and configured in continuous mode. |
| 1 | In standby sleep mode, the BOD33 is enabled and configured in sampling mode. |
Bits 4:3 – ACTION[1:0] BOD33 Action
These bits are used to select the BOD33 action when the supply voltage crosses below the BOD33 threshold.
These bits are loaded from NVM User Row at start-up.
This bit field is not synchronized.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No action |
| 0x1 | RESET | The BOD33 generates a reset |
| 0x2 | INT | The BOD33 generates an interrupt |
| 0x3 | BKUP |
The BOD33 puts the device in backup sleep mode if VMON=0. No action if VMON=1. |
Bit 2 – HYST Hysteresis
This bit indicates whether hysteresis is enabled for the BOD33 threshold voltage.
This bit is loaded from NVM User Row at start-up.
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | No hysteresis. |
| 1 | Hysteresis enabled. |
Bit 1 – ENABLE Enable
This bit is loaded from NVM User Row at start-up.
This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | BOD33 is disabled. |
| 1 | BOD33 is enabled. |