41.6.12 AC Driver
One or several OPAMPs can be configured as input for the AC. The AC input mux must be appropriately configured to select OPAMP as input.
One or several OPAMPs can be configured as input for the AC. The AC input mux must be appropriately configured to select OPAMP as input.