44.6.3.1 DAC0 as Internal Input
The analog output of DAC0, VOUT0, is internally available as input signal for other peripherals (AC, ADC, and OPAMP) when DAC0 is enabled.
Note: The pin VOUT0 will be dedicated as internal input and cannot be configured as alternate
function.