9.9 Mexico
The BM20 module has received compliance approval in accordance with the IFT (IFETEL) of Mexico.
Integration of this module into a final product does not require additional radio certification provided installation instructions are followed and no modifications of the module are allowed.
Operation of this equipment is subject to the following two conditions: (1) this device or device may not cause harmful interference, and (2) this device or device must accept any interference, including interference that may cause undesired operation.
La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada.