9.3 Europe
The BM20/23 module is a Radio Equipment Directive (RED) assessed radio module that is CE marked and has been manufactured and tested with the intention of being integrated into a final product.
| Certification | Standards | Article |
|---|---|---|
| Safety | EN 62368 | 3.1(a) |
| Health | EN 62311 | |
| Electro Magnetic Compatibility (EMC) | EN 301 489-1 | 3.1(b) |
| EN 301 489-17 | ||
| Radio | EN 300 328 | 3.2 |
The ETSI provides guidance on modular devices in the “Guide to the application of harmonised standards covering articles 3.1b and 3.2 of the RED 2014/53/EU (RED) to multi-radio and combined radio and non-radio equipment” document available at www.etsi.org/deliver/etsi_eg/203300_203399/203367/01.01.01_60/eg_203367v010101p.pdf.
|
Note: To maintain
conformance to the standards listed in the preceding European
Compliance table, the module shall be installed in accordance
with the installation instructions in this data sheet and shall
not be modified. When integrating a radio module into a
completed product the integrator becomes the manufacturer of the
final product and is therefore responsible for demonstrating
compliance of the final product with the essential requirements
against the RED.
|