2.5 External Configuration
The BM20/23 stereo module can be configured and the firmware programmed using an external configuration and programming tool available from Microchip. The following figure illustrates the configuration and firmware programming interface on BM23. It is recommended to include a pin header on the main PCB for development.
Configuration and firmware programming modes are entered according to the system configuration I/O pins as shown in the following table. Pins P20, P24 and EAN contain internal pull-up.
| P20 | P24 | EAN | Operational Mode |
|---|---|---|---|
| High | High | High | APP mode (Normal operation) |
| Low | High | High | APP mode (Normal operation) |
| Low | Low | High | Write Flash (Firmware programming, if flash build-in in chip) |