2.2 I2S Mode Application
The BM23 module provides an I2S digital audio signal interface to connect with an external Codec/DSP. It provides 8, 44.1 and 48 kHz sampling rates for 16-bit and 24-bit data formats. The I2S setting can be configured by using the UI and DSP tools.
The external Codec/DSP is connected to SLK0, RFS0, TFS0, DR0, and DT0 (pins 4, 2, 3, 5, and 6 respectively). The I2S signal connection between the BM23 and external DSP is illustrated in the following figure.
The Slave mode reference connection is shown in the following figure.
- For 002 version chip or module, the system must connect line 1 in the above figure.
- For other version chip or module, the system must connect line 2 in the above figure.
For Master or Slave mode setting, use the DSP Configuration Tool to set up the system. The following figures illustrate the clock and data timing diagram.
The following figures illustrate the timing diagram in the PCM modes.