5.11.3.1 Monitor-Security-AAA RADIUS-Overview
The RADIUS Server Status Overview page provides an overview of the status of the RADIUS servers configurable on the Authentication configuration page.

The RADIUS Server Status Overview page has the following parameters:
- #: The RADIUS server number. Click to navigate to detailed statistics for this server.
- IP Address: The IP address of this server
- Authentication Port: UDP port number for authentication
- Authentication Status: The current status of the server. This field takes one of the following values:
- Disabled: The server is disabled
- Not Ready: The server is enabled, but IP communication is not yet up and running
- Ready: The server is enabled, IP communication is up and running, and the RADIUS module is ready to accept access attempts
- Dead (X seconds left): Access attempts were made to this server, but it did not reply within the configured timeout. The server has temporarily been disabled but gets re-enabled when the dead-time expires. The number of seconds left before this occurs is displayed in parentheses. This state is only reachable when more than one server is enabled.
- Accounting Port: UDP port number for accounting
- Accounting Status: The current status of the server. This field takes one of the following values:
- Disabled: The server is disabled
- Not Ready: The server is enabled, but IP communication is not yet up and running
- Ready: The server is enabled, IP communication is up and running, and the RADIUS module is ready to accept access attempts
- Dead (X seconds left): Access attempts were made to this server, but it did not reply
within the configured timeout. The server has temporarily been disabled but gets re-enabled when the dead-time expires. The number of seconds left before this occurs is displayed in parentheses. This state is only reachable when more than one server is enabled.