5.11.4.1.4 Monitor-Security-Switch-RMON Event
The RMON Event Overview page provides an overview of RMON Event table entries. Each page shows up to 99 entries from the Event table, default being 20, selected through the entries per page input field. When first visited, the web page shows the first 20 entries from the beginning of the Event table. The first displayed are the ones with the lowest Event Index and Log Index found in the Event table.

The RMON Event Overview page has the following parameters:
- Event Index: Indicates the index of the event entry
- Log Index: Indicates the index of the log entry
- Log Time: Indicates Event log time
- Log Description: Indicates the Event description