5.8 Deprecated Commands
This chapter lists the commands supported in the RN487x and deprecated in the RNBD451 module.
| Command | Definition |
|---|---|
LW | List current script |
SIB | Set battery level indication |
SR(1) | Set feature |
SM | Start timer |
SW | Assign GPIO functions |
@,<0-5> | Read analog port (only implement @,4 for Read ADC input voltage) |
&,<MAC> | Static private address assignment |
&C | Clear random address and use MAC address |
&R | Create and use a resolvable random address |
I | Initiate UART transparent operation with RN4677 or RN4678 |
I2C | All I2C-related commands (includes ]A, ]Z, ]D, ]R, ]W, ]X ) |
SPI | All SPI-related commands (includes {A, {Z, {X, }A, }Z, }R, }W) |
PWM | PWM-related command |
Script | All embedded scripting feature-related commands (includes WC, WP, WR, WW) |
|
Note:
| |