5.9 Command Response and Status Event
This chapter lists the command response and status event that the module can return through UART. The status event can be emitted using either Data or Command mode. Therefore, it is important that the host MCU be able to recognize the status event while sending the data via transparent stream at the same time.
Use the S% command to modify the delimiters of the status event.