After establishing the connection and secure bonding of the Bluetooth Low Energy link, OTAPC firmware update is initiated. During this stage, the central device will initiate a firmware update request to the remote device and the remote device must approve the request with a OTAA,01 response.
Follow the same procedure described in the Firmware Request Approval. Figure 8-37. OTAPC using RNBD DFU OTAPC Tool Command Line Execution: Firmware Update
The following are the updates after completion of the firmware update:
The terminal window displays the firmware update status and total time taken for the completion.Figure 8-38. OTAPC using RNBD DFU OTAPC Tool Command Line Execution: Firmware Update Complete
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.