1.3.1 Enhanced copy and paste functionality for SmartDesign HDL+ cores
(Ask a Question)Starting with the Libero SoC v2025.1 release, HDL+ core instances can be selected and copied from a SmartDesign and pasted into a new SmartDesign in any order, regardless of their original creation and instantiation sequence, without corrupting the SmartDesign canvas component and resulting in crashes.
Additionally, crashes related to hierarchical SmartDesign creation with HDL+ core instances being selected have also been resolved.