1.3.5 Synplify Pro ME Upgrade
(Ask a Question)The Libero SoC v2025.1 release supports Synplify Pro ME version V-2023.09M-5, which introduces
additional support for the following features in large memory blocks:
- RTG4 Dual-port Write-byte Enable
- Improved DSP inference report
- Complete TMR report
- Enhanced Performance QoR