1.3.6 Identify ME Tool Upgrade
(Ask a Question)Libero SoC v2025.1 supports Identify ME version V-2023.09M-5, which introduces additional support for RTG4 Pre-arm trigger. This version provides debug support for the following devices as well:
- RT PolarFire
- RT PolarFire SoC