1.3.3 Enhanced the Automatic Programmer Detection Functionality
(Ask a Question)The Libero SoC 2025.1 release enhanced the programmer detection functionality in batch mode to automatically use the single programmer that is connected to the machine without having to explicitly specify it in TCL commands.