1.3.10 New QT Installer for Libero SoC and Standalone Installers for Program and Debug, PolarFire SoC MSS, and MegaVault
(Ask a Question)The Libero SoC 2025.1 release introduces a new QT-based installer that serves as a single point installation source for all Libero SoC products and, at the same time, significantly reduces installation time. This also addresses an installation issue relating to long paths on Windows.