1.3.4 Availability of Multiple Servers in LM_LICENSE_FILE Environment Variable
(Ask a Question)Libero SoC v2025.1 supports automatic license checkout from a secondary floating license server specified in the LM_LICENSE_FILE environment variable. If the primary server is exhausted, the secondary server is used to check out a license. A Libero instance can also be opened on another machine using the secondary server.