3.7 Configuration Bits Programming
The Configuration bits are programmed, one 16-bit word at a time, using the
PROG2W command. This command specifies the configuration data and
address. When Configuration bits are programmed, any unimplemented bits must be
programmed with a ‘1’.
Multiple PROG2W commands are required to program all Configuration bits.
A flowchart for Configuration bit programming is shown in Figure 3-6.