3.6.1 Programming Methodology

There are two commands that can be used for programming code memory when utilizing the Programming Executive. The PROG2W command programs and verifies two 24-bit instruction words into the program memory, starting at the specified address. The second and faster command, PROGP, programs and verifies an entire row of 128 24-bit instruction words to program memory, starting at the specified address. Please ensure that the starting address is on a row boundary when using Row Programming. See for a full description of each of these commands.

Figure 3-4 and Figure 3-5 show a high-level overview of the code memory programming process using the PROG2W and PROGP commands.

Figure 3-4. Flowchart for Double-Word Programming

???

Figure 3-5. Flowchart for Row Programming
???