4.2 Unidirectional Transmitter Application

A transmitter application that operates in several frequency bands can use one or two antennas. The following scenarios are applicable:
  • Two-band usage with two antennas
  • Two-band usage with one antenna