Introduction
The SA50-120 is an isolated DC-to-DC converter capable of delivering up to 50W of output power in a small size design. The SA family provides a radiation-hardened option with top class TID and SEE performance for space and military applications. With forward converter topology and a patented magnetic feedback scheme, the SA50-120 is optimized for applications where isolated DC voltage conversion is required. The discrete surface mount design facilitates customization with reasonable lead time and modest NRE cost.
The SA50-120 series implements an internal EMI input filter that complies to MIL-STD-461. The EMI filter consists of differential- and common-mode components to attenuate conductive EMI noise effectively.
As the only non-hybrid space-grade DC-DC power converter module in the market, the SA50-120 series excels in its robustness in the applications with 8.22x106 hours of MTBF.
The SA50-120 is available in a 3.055” x 2.055” x 0.5” package.