9 Pin Description
| PIN | NAME | Description |
|---|---|---|
1 | VIN | Input Voltage |
2 | VIN RTN | Input Voltage Return/Ground |
3 | ON/OFF (INHIBIT) | Power Supply ON/OFF, [ON(OPEN/HIGH), OFF(SHORT/LOW)] |
4 | SYNC | External Clock Signal Input |
5 | SYNC RTN | External Clock Signal Return |
6 | CHASSIS | Chassis Pin |
7 | VOUT (AUX B) RTN | Auxiliary B Vout return |
8 | VOUT (AUX B) | Auxiliary B Vout |
9 | VOUT (AUX A) RTN | Auxiliary A Vout return |
10 | VOUT (AUX A) | Auxiliary A Vout |
11 | VOUT (MAIN) | Main Vout |
12 | VOUT (MAIN) RTN | Main Vout return |