1 Benefits and Features
- Up to 50W Output Power
- 86 VDC to 158 VDC Input Range
- Four Output Configurations Available
Main Aux A/B Base Part number 3.3V
12V
SA50-120-3R3-12T
3.3V
15V
SA50-120-3R3-15T
5V
12V
SA50-120-5-12T
5V
15V
SA50-120-5-15T
- Dual Isolated 12V or 15V Auxiliary Outputs
- Up to 80% Efficiency @ Full Load
- <1% Output Ripple
- Internal EMI Filter Compliant to MIL-STD-461
- Forward Topology
- Patented Magnetic Feedback
- Inhibit Pin for Electrical ON/OFF
- Isolated Synchronization Input
- Low Mass 120g
- Flight Proven Technology with >8 x 106 Hours of MTBF
- Product is Classified as EAR99
- Customization of Input/Output Voltages Available Upon Request