5.3 Layout Checklist
(Ask a Question)The following table lists the layout checks.
Sl No. | Description | Yes/No |
|---|---|---|
Power | ||
1. | Are 0402 or lesser size capacitors used for all decaps (less than value)? |
|
2. | Are power supply filters implemented on SERDES_x_VDDAPL, and SERDES_x_PLL_VDDA as shown in the Figure 2-5 and Figure 2-17, respectively? |
|
3. | Is precision 1.2 K resistor between SERDES_x_REFRET and SERDES_x_REXT used? |
|
4. | Are placement and layout guidelines followed for 1.2 K resistor? |
|
5. | Is the target impedance met on all power planes? |
|
6. | Are VREF planes for DDRx reference supply isolated from the noisy planes? |
|
7. | Are enough number of decoupling capacitors used for DDRx core and VTT supply? For more information about DDRx core and VTT supply, see Design Considerations. |
|
8. | Is one 0.1 μF cap for two VTT termination resistors used for DDRx? |
|
9. | Is enough plane width provided for VTT plane? |
|
DDR3 | ||
10. | Are length match recommendations followed according to the DDR3 guidelines? |
|
SerDes | ||
11. | Are length match recommendations followed according to the SerDes guidelines? |
|
12. | Are the DC blocking capacitors used for SerDes TX and if required on RX lines? |
|
13. | Is tight controlled impedance maintained along the SerDes traces? |
|
14. | Are differential vias well designed to match SerDes trace impedance? |
|
15. | Are DC blocking capacitor pads designed to match SerDes trace impedance? |
|
Dielectric Material | ||
16. | Is proper PCB material selected for critical layers? |
|