5.1 Prerequisites
(Ask a Question)Ensure to read following sections:
The SmartFusion2 and IGLOO2 families consists of FPGAs ranging from densities of 6K to 100K
Logic Elements (LE).
Important: This
checklist is intended as a guideline only.