2.11.1 SYS Reset Not Getting Released when Asserted Post-Erase Retry
After the Erase Retry operation (using NVMCON2.VREAD1=1
), all the operations
work as expected until a SYS Reset is asserted. When the SYS Reset is asserted
post-Erase Retry, the Reset is stuck and not getting released.
Work Around
To eliminate the risk of getting stuck in Reset, execute one of the below mentioned
options after the VREAD operation:
- Power-on Reset
- Configure the CFGCON1.SMCLR
bit to
0
to make MLCR create Faux-POR. Assert MCLR. - Enter and Exit Deep Sleep mode
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |