2.11.2 DMA in Sleep Mode
Flash read/write by DMA not working in Standby Sleep mode if Flash power down is enabled.
Work Around
If DMA is used in Standby Sleep mode, do not enable the Flash power down
(NVMCON2.SLEEP=0
).
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X |
A2 | |||||
---|---|---|---|---|---|