2.2.3 Wrong VDD33/2 for ADC Internal Input Channel AN11

The ADC internal input channel, AN11, is connected with VDD33/2, but the observed input voltage is not equal to VDD/2.

Work Around

Get the expected input using the below formula:

VDD33/2 = VDD x (598.5/900)

For example, VDD = 3.3V

VDD33/2 = 3.3 x (598.5/900) = 2.1945V

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H
A0A2
X
PIC32CX1012BZ24032/WBZ450
A2