11.1.4.4 camera_async_disable
Disable camera sensor.
static int32_t camera_async_disable(
struct camera_async_descriptor *const descr
)
This function disables the camera sensor by the given camera sensor descriptor.
Parameters
- descr
-
Type: struct camera_async_descriptor Struct *const
The camera sensor descriptor to disable
Returns
Type: int32_t
Disabling status.