11.1.4.3 camera_async_enable
Enable camera sensor.
static int32_t camera_async_enable(
struct camera_async_descriptor *const descr
)
This function enables the camera sensor by the given camera sensor descriptor.
Parameters
- descr
-
Type: struct camera_async_descriptor Struct *const
Camera sensor descriptor to enable
Returns
Type: int32_t
Enabling status.