11.1.4.1 camera_async_init
Initialize Camera sensor.
int32_t camera_async_init(
struct camera_async_descriptor *const descr,
void *const hw
)
This function initializes the given Camera sensor descriptor. It checks if the given hardware is initialized or not and if the given hardware is permitted to be initialized.
Parameters
- descr
-
Type: struct camera_async_descriptor Struct *const
The camera sensor descriptor to initialize
- hw
-
Type: void *const
The pointer to hardware instance
Returns
Type: int32_t
Initialization status.