11.1.4.5 camera_async_register_callback
Register camera sensor callback.
static int32_t camera_async_register_callback(
struct camera_async_descriptor *const descr,
camera_async_cb_t cb
)
Parameters
- descr
-
Type: struct camera_async_descriptor Struct *const
Pointer to the HAL descriptor
- cb
-
Type: camera_async_cb_t typedef
A callback function, passing NULL de-registers callback
Returns
Type: int32_t
The status of callback assignment.
- ERR_NONE
-
A callback is registered successfully
- -1
-
Passed parameters were invalid