20.4.8 flash_unlock
Execute unlock in the internal flash.
int32_t flash_unlock(
struct flash_descriptor * flash,
const uint32_t dst_addr,
const uint32_t page_nums
)
Parameters
- flash
-
Type: struct flash_descriptor Struct *
Pointer to the HAL FLASH instance.
- dst_addr
-
Type: const uint32_t
Destination bytes address aligned with page start to be unlocked
- page_nums
-
Type: const uint32_t
Number of pages to be unlocked
Returns
Type: int32_t
Real unlocked numbers of pages.