20.4.3 flash_write
Writes a number of bytes to a page in the internal Flash.
int32_t flash_write(
struct flash_descriptor * flash,
uint32_t dst_addr,
uint8_t * buffer,
uint32_t length
)
Parameters
- flash
-
Type: struct flash_descriptor Struct *
Pointer to the HAL FLASH instance.
- dst_addr
-
Type: uint32_t
Destination bytes address to write into flash
- buffer
-
Type: uint8_t *
Pointer to a buffer where the content will be written to the flash
- length
-
Type: uint32_t
Number of bytes to write
Returns
Type: int32_t
Write status.