20.4.6 flash_register_callback
Register a function as FLASH transfer completion callback.
int32_t flash_register_callback(
struct flash_descriptor * flash,
const enum flash_cb_type type,
flash_cb_t func
)
Parameters
- flash
-
Type: struct flash_descriptor Struct *
Pointer to the HAL FLASH instance.
- type
-
Type: const enum flash_cb_type Enum
Callback type (flash_cb_type Enum).
- func
-
Type: flash_cb_t typedef
Pointer to callback function.
Returns
Type: int32_t
- 0
-
Success
- -1
-
Error