20.4.1 flash_init
Initialize the FLASH HAL instance and hardware for callback mode.
int32_t flash_init(
struct flash_descriptor * flash,
void *const hw
)
Initialize FLASH HAL with interrupt mode (uses callbacks).
Parameters
- flash
-
Type: struct flash_descriptor Struct *
Pointer to the HAL FLASH instance.
- hw
-
Type: void *const
Pointer to the hardware base.
Returns
Type: int32_t
Initialize status.