26.4.4.12 i2c_s_async_get_status
Retrieve the current interface status.
int32_t i2c_s_async_get_status(
const struct i2c_s_async_descriptor *const descr,
i2c_s_status_t *const status
)
Parameters
- descr
-
Type: const struct i2c_s_async_descriptor Struct *const
An I2C descriptor which is used to communicate via USART
- status
-
Type: i2c_s_status_t *const
The state of I2C slave
Returns
Type: int32_t
The status of the I2C status retrieving.