26.4.4.10 i2c_s_async_flush_rx_buffer
Flush received data.
int32_t i2c_s_async_flush_rx_buffer(
struct i2c_s_async_descriptor *const descr
)
This function flushes all received data
Parameters
- descr
-
Type: struct i2c_s_async_descriptor Struct *const
An I2C slave descriptor which is used to communicate through
Returns
Type: int32_t
The status of data flushing