26.4.4.11 i2c_s_async_abort_tx
Abort sending.
int32_t i2c_s_async_abort_tx(
struct i2c_s_async_descriptor *const descr
)
This function aborts data sending
Parameters
- descr
-
Type: struct i2c_s_async_descriptor Struct *const
An I2C slave descriptor which is used to communicate through
Returns
Type: int32_t
The amount of bytes received