26.4.4.2 i2c_s_async_deinit
Deinitialize asynchronous I2C slave interface.
int32_t i2c_s_async_deinit(
struct i2c_s_async_descriptor *const descr
)
This function deinitializes the given asynchronous I2C slave descriptor. It checks if the given hardware is initialized and if it is permitted to be deinitialized.
Parameters
- descr
-
Type: struct i2c_s_async_descriptor Struct *const
An I2C slave descriptor which is used to communicate through I2C
Returns
Type: int32_t
De-initialization status.