35.1.2.9 slcd_sync_write_string
Displays character string string.
int32_t slcd_sync_write_string(
struct slcd_sync_descriptor *const descr,
uint8_t *const str,
uint32_t len,
uint32_t index
)
Parameters
- descr
-
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor
- str
-
Type: uint8_t *const
String to be displayed, 0 will turn off the corresponding char to display
- len
-
Type: uint32_t
Length of the string array
- index
-
Type: uint32_t
Index of the character Mapping Group
Returns
Type: int32_t