35.1.2.5 slcd_sync_seg_on
Turn on a Segment.
int32_t slcd_sync_seg_on(
struct slcd_sync_descriptor *const descr,
uint32_t seg
)
Parameters
- descr
-
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor to be enabled
- seg
-
Type: uint32_t
Segment index. The segment index is by the combination of common and segment terminal index. The SLCD_SEGID(com, seg) macro can generate the index.
Returns
Type: int32_t